DB-800
DB-800, 300mm die bonder developed most suitably for SiP assembling.
Features
- High Productivity
20% higher UPH compared to our current model DB-700. (more than UPH10,000) - New vision systems
High resolution vision systems Lighting technology effectively designed for warpage of thin die. - New operating systems
Newly developed user friendly screen operating systems

Thin Die Bonding Technology
- Realizes thin die pick up by using the ultrasonic pick up and multi-stage pick up.
- Realizes high precision paste application by using the non-contact nozzle height control by laser length measurement and mechanical dispenser.
- Realizes various thermo-pressure bonding mounting by using the substrate heater/collet heater.
Specification
| Item | Description | |
|---|---|---|
| Bonding Speed | 0.32s/die(Machine cycle time) | |
| Bonding accuracy | X,Y : ±15µm θ : ±0.5°(3σ) |
|
| Work dimension | Lead frame | Width : 25-90mm / Length : 100-250mm |
| Wafer | 300mm, 200mm(Optional) | |
| Die | 0.8*0.8mm - 25*25mm(Optional) | |
| Dimensions | (W)1,900*(D)1,430*(H)1,600[mm] | |
| Weight | About 1,600kg | |
DB-700
High speed and high precision flexible bonder applicable to SiP (System in Package) assembly with 300mm wafer handling capability.
Features
- The world's smallest class of die bonder for 300mm wafer.(Space saving, lightweight and low vibration design)
- High UPH is realized by the new bonding head mechanism.
- Applicable to the automated production of stacked packages, by connecting multiple equipment.
- Equipment with the CE marking is selectable.

Product lineup
- DB-700AD: for high quality and productivity
- DB-700ADF: with adhesive film singualtion
- DB-700ADL: with film laminating function
Specification
| Item | Description | |
|---|---|---|
| Bonding Speed | 0.35s/die(Machine cycle time) | |
| Bonding accuracy | X,Y : ±25µm θ : ±0.5°(3σ) |
|
| Work dimension | Lead frame | Width : 25-90mm / Length : 100-250mm |
| Wafer | 300mm, 200mm(Optional) | |
| Die | 0.5*0.5mm-25*25mm(Optional) | |
| Dimensions | (W)1,960*(D)1,490*(H)1,630[mm] | |
| Weight | About 1,570kg | |