Renesas Eastern Japan Semiconductor,Inc.
Device & Assembly

Custom IC Design Service

HOME>Device & Assembly>Custom IC Design Service

We provide seamless support from custom IC design/development to volume production. We get an order of even small-batch production (from 25 pieces/month).

 

Technical Features

  1. Device design
    We have a forte for analog device design.
  2. Manufacturing technology
    • We select the most suitable solution from our wide choice of processes and packages.
    • We develop a custom wafer process and package, and we mass-produce them.
  3. Quality Assurance
    Our design and support activities based on the ISO 9001 quality management system (ISO 9001 certified)
 

Development Procedure

We provide one type of development method for analog circuits and two types of development methods for logic circuits.

Step Analog circuit Logic circuit
Circuit schematic
level Interface
Simulation level
Interface
Circuit schematic
level Interface
System circuit design Customer Customer Customer
Circuit design for LSI Renesas Customer Renesas
Layout design Renesas Renesas Renesas
Mask creation Renesas Renesas Renesas
Wafer processing Renesas Renesas Renesas
Package Customer/Renesas Customer/Renesas Customer/Renesas
 

Development Examples

Development Type Process
1 gate general-purpose logic IC 3 µm CMOS
Sensor amplifying IC 5 µm Bip
Magnetic field detection hole IC 5 µm Bip
0.35 µmFlash + 1.3 µmBCD
Noise canceling IC 3 µmBip
1 gate, 2 gate general-purpose logic IC 0.8 µmCMOS
High speed operational amplifier 0.35 µmBiCMOS
Motor driver 20V 0.5 µmBCD
50V 0.35 µmBCD
PWM control IC 50V 0.5 µmBCD

Page Top

Search by Google